lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65439015
MÄDLER
Drive Element
Ball Transfer Units
Powered by
CAD모델 선택
{maedler/antriebselemente/kugelrollen/toleranzringe_f_kugelr.prj},{NB=65439015},{ARTNR=65439015},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{HW=* Bohrungsmaß. Empfohlene Toleranz H9. },{MATK=Stahl},{MAT=Federbandstahl},{DW=15},{D=24.0},{D1=25.7 +0.2},{HTR=7.1 +0.2},{GEW=1.5},{DD1=25.70},{HHTR=7.1},{CTN=84879059}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TOLERANZRING-KURO - Tolerance Rings for Ball Transfer Units with Steel-Sheet Housing, Material Spring band steel
Bill of material
65439015
Product No.
65439015
65439015
Link Webshop
Product details / Catalogue page / Assembly instructions
Screw
* Bore size. Recommended bore tolerance: H9.
Material Short description
Steel
Material
Spring band steel
Tolerance Ring Matching Ball Cups with Ø-dw
15
15
mm
D
24.0
24.0
mm
Mounting Dimension DTR*
25.7 +0.2
25.7 +0.2
mm
h TR
7.1 +0.2
7.1 +0.2
mm
Weight
1.5
1.5
g
Customs tariff number
84879059
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성