Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
12688517
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Double-Sprockets ZRE and ZREG for two Single-Strand Roller Chains, Teeth hardened / not hardened
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_zre_zreg_f_2_einf_rk/zreng_5-8x3-8_mn.prj},{NB=12688517},{ARTNR=12688517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 10 B-1},{AUSF=ZRENG},{Z=17},{DA=93.0},{D=86.39},{B=15},{DG=68},{ND=69},{L=53},{M=26.9},{GEW=1.70},{RD=10.16},{B1=9.1},{B2=36},{C=1.6},{R3=16},{RF=1.0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
MÄDLER
Description
MAE-DKR-ZRENG-2X10B-1-C45-50HRC - Double-Sprockets ZRENG with hub for two Single-Strand Roller Chains DIN ISO 606 (ex DIN 8187), Teeth induction hardened , 2 x ISO 10 B-1, Pitch 5/8 x 3/8“
Bill of material
12688517
Product No.
12688517
12688517
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DIN ISO 606 - Designation
2 x ISO 10 B-1
Version
ZRENG
Number of teeth
17
17
da
93.0
93.0
mm
d
86.39
86.39
mm
B
15
15
mm
dg
68
68
mm
ND
69
69
mm
L
53
mm
M
26.9
mm
Weight
1.70
1.70
kg
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성