Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10032400
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRS, with hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krs_mit_nabe/krs_5mm.prj},{NB=10032400},{ARTNR=10032400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kohlenstoffarmer Stahl, nicht härtbar},{DINISO=ISO 03, Teilung 5mm},{AUSF=KRS},{Z=24},{DA=40.5},{D=38.30},{ND=20},{B=8},{L=13},{GEW=40},{RD=3.2},{B1=2.3},{C=0.5},{R3=5},{H=0},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 35
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRS-ISO03-ST - Sprockets KRS with One-Sided Hub, ISO 03, Pitch 5mm
Bill of material
10032400
Product No.
10032400
10032400
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Low-carbon steel, not hardable
DIN ISO 606 - Designation
ISO 03, Pitch 5mm
Version
KRS
Number of teeth
24
24
da
40.5
40.5
mm
d
38.30
38.30
mm
ND
20
20
mm
B
8
8
mm
L
13
13
mm
Weight
40
40
g
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성