lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
10099820
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Simplex-Sprockets
Simplex-Sprockets KRR, stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/einfach-kettenraeder/kettenraeder_krr_rostfrei/krr_8mm.prj},{NB=10099820},{ARTNR=10099820},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DINISO=ISO 05 B-1, Teilung 8mm},{AUSF=KRR},{Z=20},{DA=54.4},{D=51.14},{ND=30},{B=8},{L=14},{GEW=97},{RD=5},{B1=2.8},{C=0.8},{R3=8},{CTN=84839089}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRR-05B-1-RF - Sprockets KRR Made from Stainless Steel with One-Sided Hub, ISO 05 B-1, Pitch 8mm
Bill of material
10099820
Product No.
10099820
10099820
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Stainless steel 1.4301 (AISI 304)
DIN ISO 606 - Designation
ISO 05 B-1, Pitch 8mm
Version
KRR
Number of teeth
20
20
da
54.4
54.4
mm
d
51.14
51.14
mm
ND
30
30
mm
B
8
8
mm
L
14
14
mm
Weight
97
97
g
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성