lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64845300
MÄDLER
Drive Element
Splined Shafts and Splined Hubs
Powered by
CAD모델 선택
{maedler/antriebselemente/keilwellen_und_keilnaben/kw_ae_diniso14_c45.prj},{NB=64845300-KW 6x23x28x2000},{ARTNR=64845300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, kaltgezogen},{PR=KW 6x23x28},{L=2000},{AN=6},{D=28},{D1=23},{B=6.0},{GEW=7.928},{CTN=84831095}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 60
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 14-KW-C45 - Splined Shafts - Similar to DIN ISO 14, Cold Drawn, Material Steel C45
Bill of material
64845300
Product No.
64845300
64845300
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45, Cold Drawn
Profile Designation
KW 6x23x28
KW 6x23x28
Length L
2000
2000
mm
Number of splines
6
6
D -0.07 / -0.27
28
28
mm
d -0.03 / -0.08
23
23
mm
b - 0 / -0.08
6.0
6.0
mm
Weight
7.928
7.928
kg
Customs tariff number
84831095
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성