Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64855300
MÄDLER
Drive Element
Splined Shafts and Splined Hubs
Powered by
CAD모델 선택
{maedler/antriebselemente/keilwellen_und_keilnaben/kn_m_fl_diniso14.prj},{NB=64855300-KN 6x23x28},{ARTNR=64855300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{PR=KN 6x23x28},{A=64},{B=50},{B1=6.6},{C=36},{F=36},{D=23},{E=10},{H=3.5},{L=55},{GEW=0.47},{AN=6},{DD=28},{B2=6.0},{CTN=84839089},{COLOUR=0.984,0.835,0.090,0.00}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 14-KN-FL - Splined Hubs with Flange
Bill of material
64855300
Product No.
64855300
64855300
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Red brass
Red brass
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
Red brass Rg7 (CuSn7Zn4Pb7-C)
Profile Designation
KN 6x23x28
KN 6x23x28
A
64
64
mm
B
50
50
mm
B1
6.6
6.6
mm
C - H7
36
36
mm
F - h8
36
36
mm
d - H7
23
23
mm
E
10
10
mm
h
3.5
3.5
mm
L
55
55
mm
Weight
0.47
0.47
kg
Customs tariff number
84839089
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성