Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
68654018
MÄDLER
Drive Element
Height-Adjustable Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/hoehenverstellbare_elemente/praezi_nivellierel_st.prj},{NB=68654018_(0)},{ARTNR=68654018},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gewindekörper: Stahl brüniert; Kugelscheibe: Stahl einsatzgehärtet; Schraube: DIN 912 Edelstahl A2-70; Scheibe: DIN 433 Edelstahl 1.4301 (V2A)},{ROT=0.00},{D1=M18x1},{D2=7},{D3=M6},{D4=17},{D5=12.6},{H1=26.8},{H2=10.1},{H3=14.9},{S=2},{SW=5},{T=3},{W=13},{X=12},{SB=10},{ARTNR1=68654018M},{GEW=0.04},{VERS=2},{NDM=6},{CTN=73269098},{ROHS=YES},{PPATH=praezi_nivellierel_st_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
PRÄZI-NIVELLIERELEMENT-ST - Precision Levelling Elements made from Steel
Bill of material
68654018
Product No.
68654018
68654018
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel black oxide finish
Material
Thread body: Steel, black oxided finish; Spherical washer: steel case-hardened; Screw: DIN 912 stainless steel A2-70; Washer DIN 433 Stainless Steel 1.4301 (AISI 304)
Rotation
°
d1
M18x1
M18x1
mm
d2
7
7
mm
d3
M6
M6
mm
d4
17
17
mm
d5
12.6
12.6
mm
h1
26.8
26.8
mm
h2
10.1
10.1
mm
h3
14.9
14.9
mm
s
2
2
mm
SW
5
5
mm
t
3
3
mm
w max.* - siehe Anwendungsbeispiel Katalogseite
13
13
mm
x min.* - siehe Anwendungsbeispiel Katalogseite
12
12
mm
F** - static load capacity
10
10
kN
Product No. Assembly Tool
68654018M
68654018M
Weight
0.04
0.04
kg
Customs tariff number
73269098
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성