lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
68618000
MÄDLER
Drive Element
Height-Adjustable Elements
Powered by
CAD모델 선택
{maedler/antriebselemente/hoehenverstellbare_elemente/mn_686-1.prj},{NB=68618000_0},{ARTNR=68618000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt, blau passiviert},{MAT=Stahl 42CrMo4V (1.7225), verzinkt und blau passiviert},{AUSF=Standard},{BZ=MN 686.1 60 - 39.0},{PS=M36},{H=76},{H1=126},{DH=50},{DH1=0.00},{DM=80},{DG=M60 x 2},{DD=39.0},{FGES=495.0},{FZUS=101.00},{GEW=1671.0},{DDG=60},{DGP=2.0},{DM2=73},{HG=65.0},{HK=11.0},{NBK=7},{NTK=3.00},{WF=74},{DH0=0},{TN=m_hvs_M60_39},{PPATH=hvs_sbl.prj},{CTN=73269098},{COLOUR=0.871,0.871,0.933,0.00}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 32
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MN-686.1 - Precision Levellers MN 686.1, Material Steel and Stainless Steel
Bill of material
68618000
Product No.
68618000
68618000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Galvanised steel, blue passivated
Galvanised steel, blue passivated
Material
Steel 42CrMo4V (1.7225), zinc-plated and blue passivated
Steel 42CrMo4V (1.7225), zinc-plated and blue passivated
Version
Standard
Standard
Designation
MN 686.1 60 - 39.0
MN 686.1 60 - 39.0
matching screw
M36
M36
h
76
76
mm
h1
126
126
mm
Δh
50
50
mm
Δh - adjustable
mm
값 입력 DH1
Δh - adjustable
mm
cm
inch
ft
확인
Dm
80
80
mm
dg
M60 x 2
M60 x 2
mm
dD
39.0
39.0
mm
Ftot. = max. load. (incl. preload from any mounting screw)
495.0
495.0
kN
Fadd = Load after subtracting the preload of any mounting screw
101.00
101.00
kN
Weight
1671.0
1671.0
g
Customs tariff number
73269098
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성