lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
63199250
MÄDLER
Drive Element
DIN Parts
DIN-Standard 808
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din808/einf-wellengelenk_wer.prj},{NB=63199250},{ARTNR=63199250},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (X5CrNi1810, V2A)},{AUSF=ohne Passfedernut},{D1=25},{D2=50},{L1=44},{L2=140},{B=-},{T=-},{ZUL100=288},{ZUL200=180},{ZUL400=108},{ZUL800=-},{GEW=1.52},{BB=0},{TT=0.0},{L3=70.0},{L4=81.50},{L5=30.0},{B1=27.5},{B2=32.0},{K=35.00},{S=2.0},{D3=16.0},{D4=12},{D5=6.0},{FB=3.50},{FH=5.00},{CTN=84836020},{PPATH=einf_wellengel_wer_rf_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
MÄDLER
Description
DIN808-PRWG-WER-EG - Single Precision Universal Joints WER Similar to DIN 808, Material stainless steel 1.4301, without or with keyway
Bill of material
63199250
Product No.
63199250
63199250
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Stainless steel
Material
Stainless steel 1.4301 (X5CrNi1810, AISI 304)
Type
without keyway
without keyway
d1 - H7
25
25
mm
d2
50
50
mm
l1
44
44
mm
l2
140
140
mm
b - JS9
-
-
mm
t
-
-
mm
permissible max. Torques at speed 100 1/min.
288
288
Nm
permissible max. Torques at speed 200 1/min.
180
180
Nm
permissible max. Torques at speed 400 1/min.
108
108
Nm
permissible max. Torques at speed 800 1/min.
-
-
Nm
Weight
1.52
1.52
kg
Customs tariff number
84836020
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성