lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
15285600
MÄDLER
Drive Element
DIN Parts
DIN-Standard 7753
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din7753/keilr_din7753_pr_spa.prj},{NB=15285600},{ARTNR=15285600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Neopren mit Glasfaser-Zugstrang},{PR=Profil SPA (12.7)},{LR=1482},{LA=1500},{WINKEL=38},{BO=12.7},{BU=5.8},{H=10},{KSD=90},{GEW=182.3},{CTN=40103200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 33
HELP_VARIABLE
Company
MÄDLER
Description
DIN 7753-SKR-SPA(12.7) - V-Belts DIN 7753, Profile SPA
Bill of material
15285600
Product No.
15285600
15285600
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Black rubber
Material
Neoprene with glass fibre tensile cord
Profile
Profile SPA (12.7)
Directional length
1482
1482
mm
Outer length
1500
1500
mm
Wedge angle approx. 38º ±2°
38
Grad
Width b
12.7
mm
Width u
5.8
mm
Height h
10
mm
Smallest average pulley Ø
90
mm
Weight ca.
182.3
182.3
g
Customs tariff number
40103200
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성