Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
66025000
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6335
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6335/kreuzgriffe_din6335_gg.prj},{NB=66025000},{ARTNR=66025000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss},{AUSF=E: mit Gewinde-Sackloch},{D1=50},{D2=M10},{D4=18},{H1=34},{H3=20},{T1=18},{GEW=105},{DD2=10},{CTN=83024900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
MÄDLER
Description
DIN6335-E-GG - Palm Grips Similar to DIN 6335 GG
Bill of material
66025000
Product No.
66025000
66025000
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Grey cast iron
Material
Grey cast iron
Version
E: with threaded blind hole
d1
50
50
mm
d2
M10
M10
mm
d4
18
18
mm
h1
34
34
mm
h3
20
20
mm
t1
18
18
mm
Weight
105
105
g
Customs tariff number
83024900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성