Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65321400
MÄDLER
Drive Element
DIN Parts
DIN-Standard 6330
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din6330/skm_din6330_1-5xd.prj},{NB=65321400},{ARTNR=65321400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Vergütungsstahl, Festigkeitsklasse 10},{AUSF=DIN 6330 Form B, mit einseitig kugeliger Auflagefläche},{D1=M14},{D2=16.0},{E=24.2},{M=21},{R=20},{SW=21},{GEW=45},{DD1=14},{DW=18.80},{CTN=73181692}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
MÄDLER
Description
DIN 6330-SKM-B-1.5xD-10 - Hexagon Nuts DIN 6330 (Height 1.5 x d), Shape B
Bill of material
65321400
Product No.
65321400
65321400
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Tempered steel, tensile strength 10
Version
DIN 6330 Shape B, with round contact surface at one end
d1
M14
M14
mm
d2
16.0
16.0
mm
e
24.2
24.2
mm
m
21
21
mm
r
20
20
mm
sw
21
21
mm
Weight
45
45
g
Customs tariff number
73181692
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성