Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64905726
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dp_9301_e.prj},{NB=64905726_0},{ARTNR=64905726},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, mit organisch-mineralischer Beschichtung, Kugelkäfige: Kunststoff, Kugeln: Edelstahl },{BEZ=DP 9301-E-660},{SL=660},{AUSZUG=660},{AUSZUG1=0},{A=127},{B=190.5},{C=0.0},{D=0.0},{E=449.3},{F=509.5},{G=534.9},{H=554.0},{J=573.0},{K=0},{M=0.0},{N=0.0},{P=558.8},{Q=616.0},{R=635.0},{LASTWERT=264},{GEW=3.13},{CTN=83024900},{PPATH=dp_9301_e_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
MÄDLER
Description
DP 9301-E - Slides DP 9301 E, width 19.1mm, to 272 kg, full extension
Bill of material
64905726
Product-No. per Piece
64905726
64905726
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Slide elements: Cold rolled steel, zinc-plated, with organic-mineral coating, Ball retainers: Plastic, Balls: Stainless steel
Designation
DP 9301-E-660
DP 9301-E-660
Slide length
660
660
mm
Travel ±3.3
660
660
mm
Travel adjustable
mm
값 입력 AUSZUG1
Travel adjustable
mm
cm
inch
ft
확인
A
127
127
mm
B
190.5
190.5
mm
C
0.0
0.0
mm
D
0.0
0.0
mm
E
449.3
449.3
mm
F
509.5
509.5
mm
G
534.9
534.9
mm
H
554.0
554.0
mm
J
573.0
573.0
mm
K
0
0
mm
M
0.0
0.0
mm
N
0.0
0.0
mm
P
558.8
558.8
mm
Q
616.0
616.0
mm
R
635.0
635.0
mm
Load Rating / Pair
264
264
mm
Weight per Piece
3.13
3.13
kg
Customs tariff number
83024900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성