lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
64904550
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_da_5321.prj},{NB=64904550_0},{ARTNR=64904550},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Schienenteile: Aluminium, Kugelkäfige / Kugeln: Edelstahl},{BEZ=DA 5321-500},{SL=500},{AUSZUG=524},{AUSZUG1=0},{A=192},{B=224},{C=384},{D=416},{E=160},{F=192},{LASTWERT=50},{GEW=1.24},{PPATH=../da-5321/auszugschiene_da-5321_sbl.prj},{CTN=83024900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
MÄDLER
Description
DA 5321 - Slides DA 5321, width 19.1 mm, up to 50 kg, Over-Extension
Bill of material
64904550
Product No.
64904550
64904550
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Aluminium
Material
Slide elements: Aluminium, Ball retainers / Balls: Stainless Steel
Designation
DA 5321-500
DA 5321-500
Slide length
500
500
mm
Travel ±3.2
524
524
mm
Travel adjustable
mm
값 입력 AUSZUG1
Travel adjustable
mm
cm
inch
ft
확인
A
192
192
mm
B
224
224
mm
C
384
384
mm
D
416
416
mm
E
160
160
mm
F
192
192
mm
Load Rating / Pair
50
50
kg
Weight / Pair
1.24
1.24
kg
Customs tariff number
83024900
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성