T-2700-W:510-L:2
LILAI Chain
T Series Modular Belt
T-2700 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2700_series/t_2700_hdtmbc_asmtab.prj},{NB=T-2700-W:510-L:2},{MODEL=T-2700 Sideflex Heavy Duty Modular belt},{SERIES=T-2700 Series},{APPLICATION=Mainly suitable for heavy-duty high speed conveying. Such as heat-shrinkable packaging industry. It is widely used in conveying bottles, cans, pharmaceutical, and packaging machine industries.},{MBM=Polyoxymethylene (POM), operating temperature -30°C~+90°C},{PM=PBT},{MBC=Brown},{W=510.0},{WEIGHT=5.43},{L=2},{RI=945.0},{RM=1200},{PPATH=t_2700_hdtmbc/assembly/t_2700_hdtmbc_asmtpl.prj},{MBT=Standard Modular belt Width: W=255+85*N}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex Heavy Duty Modular belt - T-2700 Series
Bill of material
T-2700-W:510-L:2
Model
T-2700 Sideflex Heavy Duty Modular belt
Series
T-2700 Series
Application
Mainly suitable for heavy-duty high speed conveying. Such as heat-shrinkable packaging industry. It is widely used in conveying bottles, cans, pharmaceutical, and packaging machine industries.
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
PBT
Modular Belt Color
Brown
Modular belt width
510.0
510.0
mm
Weight
5.43
5.43
kg/m^2
The multiply of standard pitch
Sideflex Inner diameter Ri
945.0
945.0
mm
Sideflex center diameter Rm
1200
1200
mm
Modular belt width
Standard Modular belt Width: W=255+85*N
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성