??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
LEMO
Description
E-1E-HGP - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGP.1E.304.CLLP
REF
DESC
CONTACT
4
MINTEMP
°C
MAXTEMP
°C
TESTV
Vtest:|A|1200 V (AC), 1700 V (DC)
MAXA
10 A
OPTION
IPRATING
68
预览
3D
2D
下载CAD模型