??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-XC-40150 - Aluminium Trunking Series
Bill of material
LE-XC-40150-S-OO-50
Order Number
LE-XC-40150-S-OO-50
Code
LE-XC-40150
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
2.2 cm^4
Section moment of inertia Iy
3.4 cm^4
Weight
3.73 kg/m
Length
mm
Inserisci valore per LENGTH
Length
mm
cm
inch
ft
Anteprime
3D
Dimensione
2D
Download modelli CAD