Nederlands
polski
português
русский
Türkçe
中文
English
DN 100
KSB
Products
Valves
Butterfly valves
KE Elastomer
Powered by
CAD모델 선택
{ksb/1products/3valves/2butterfly/ke_elastomer/ke_elastomer_mr_manual_actuators_asmtab.prj},{NB=KE Elastomer with MRreducers_ DN 100_T1_DRVSIZE-25 K02A},{SIZEDN1=100},{H1=175},{VLVBDYTYP=1},{CNNSTDDN1=109},{NMNLPRPN1=10},{HDFLNGTYPVLV=1710},{SHFTENDVLV=611},{DRVTYP=1326},{DRVSIZE=25},{ADPTNPLT=1005},{POSIND=10},{CNTRLACTYP=1},{HNDWHL=225},{SWTCHBX=1},{MNTNGTYP=1},{HDFLNGTYP=1},{SHFTEND=10},{VARNT=0},{ELTCNNCBNT=45},{PPATH=ke_elastomer_mr_manual_actuators_asmtpl.prj},{TSGCODE=K02A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
KSB
Description
KE Elastomer with Manual control MR reducers - Centred-disc Butterfly Valve Elastomer Liner
Bill of material
DN 100
Nominal diameter inlet
100
100
mm
Valve body type
T1 - Waffer type
T4 - Full-lug type raised face
T1 - Waffer type
T4 - Full-lug type raised face
Flange design inlet
EN 1092
ISO 7005
ASME B16.5
EN 1092
ISO 7005
ASME B16.5
Nominal pressure inlet
PN 10
PN 16
PN 10
PN 16
Type series drive
MR
MR
Drive size
25
25
mm
Adaptation plate
F10/F05
F10/F05
Position indicator
Low Index
APSAD Flag indication
Low Index
APSAD Flag indication
Control accessories types
Handwheel
Handwheel control with extension
Chain wheel
Caradan joint-Steel
Caradan joint-Stainless Steel
Handwheel
Handwheel control with extension
Chain wheel
Caradan joint-Steel
Caradan joint-Stainless Steel
Hand wheel size
225
225
mm
Type series control unit
Without
AMTROBOX F
Without
AMTROBOX F
Mounting type
Not applicable
Not applicable
Drive varient
Not applicable
Not applicable
Elec. connect. control cabinet
Not applicable
Not applicable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성