Nederlands
polski
português
русский
Türkçe
中文
English
DN 125
KSB
Products
Valves
Butterfly valves
ISORIA 25
Powered by
CAD모델 선택
{ksb/1products/3valves/2butterfly/isoria-25/isoria_25_with_dynactair_ng_asmtab.prj},{NB=ISORIA 25 with DNYACTAIR NG DN125 T2 DRVSIZE-16 I02A},{SIZEDN1=125},{HDFLNGTYP=67},{SHFTEND=61430},{VLVBDYTYP=2},{CNNSTDDN1=109},{NMNLPRPN1=16},{DRVTYP=13},{DRVSIZE=16},{RMDSZE=1},{MNTNGTYP=0},{SPRCNN=31.4},{TRDARVLV=1},{SLNDTYP=0},{ACTITAUT=5.5},{SWTCHBX=0},{VARNT=0},{ELTCNNCBNT=0},{POSIND=7},{E=111.1},{D=60.1},{HD2=4.0},{H1=225},{CNSDWTEMPLATE=combination_view\\2v\\2v_ri_fr\\_dw\\2v_ri_fr.dw},{PPATH=isoria_25_with_dynactair_ng_asmtpl.prj},{TSGCODE=I02A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
KSB
Description
ISORIA 25 with DYNACTAIR NG - Centred disc butterfly valves with AMRING elastomer liner
Bill of material
DN 125
Nominal diameter inlet
125
125
mm
Valve body type
T2 - Semi-lug type
T4 - Full-lug type raised face
T2 - Semi-lug type
T4 - Full-lug type raised face
Flange design inlet
EN 1092
ISO 7005
ASME B16.5
ASME B16.1
JIS B2220
AWWA C207
BS 10
AS 2129
EN 1092
ISO 7005
ASME B16.5
ASME B16.1
JIS B2220
AWWA C207
BS 10
AS 2129
Nominal pressure inlet
PN 16
PN 25
PN 16
PN 25
Type series drive
DYNACTAIR NG
DYNACTAIR NG
Drive size
16
25
35
16
25
35
mm
Manual Override size
Without
RMD-2
Without
RMD-2
Mounting type
M1
M2
N1
N2
M1
M2
N1
N2
Supply pressure connection
1/4" gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
1/4" gas NAMUR
1/4" NPT
1/4" Gas ISO
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
Trade air valve
Not applicable
Not applicable
Solenoid valve type
Not applicable
Not applicable
Actuator interface & Automation
Visual Position Indicator
AMTROBOX
Trade limit switch box
Visual Position Indicator
AMTROBOX
Trade limit switch box
Type series control unit
Not applicable
Not applicable
Drive Varient
Not applicable
Not applicable
Electrical connection control cabinet
Not applicable
Not applicable
Position indicator
Position indicator Standard
Position indicator "BEACON"
Position indicator Standard
Position indicator "BEACON"
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성