??
Catalog navigation
Селекция на CAD модел
Налични продукти: 43
HELP_VARIABLE
Company
ksb
Description
Etabloc - Horizontal - Close-coupled pumps
Bill of material
040-025-160
Component size
Installation type
Application
Design concept
Bearing bracket
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure outlet
Nominal pressure - suction flange dimension
Nominal diameter - suction flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Drive standard
Type of motor enclosure
Rated frequency
Number of motor poles
Motor size
Motor construction type
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Mechanical seal type
Motor terminal box position
Discharge nozzle position
Casing foot position
Angle foot position
Motor foot position
Pump drive
Baseplate type
Base plate size
Previews
3D
Размер
2D
Сваляне на CAD модели