Nederlands
polski
português
русский
Türkçe
中文
English
ETLY 050-050-160 Horizontal
KSB
Products
Pumps and pump systems
Circulator pumps
Glanded in-line pump
Etaline
Powered by
CAD모델 선택
{ksb/1products/1pump/11circulator/3glanded_in-line/etaline/etaline_syt_hor_eu_asmtab.prj},{NB=Etaline SYT 050-050-160-Horizontal},{IDNR=5},{IMPDIA=160},{BRGCKTSIZE=25},{PX=100.0},{H1=250.0},{H2=190.0},{CMPSIZE=050-050-160},{COVER=UG13424791001},{INSTTYP=46},{PRDCPT=1970},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=50.1},{DN1=50},{FLNGNONSTDN1=1},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=50.1},{DN2=50},{FLNGNONSTDN2=1},{IE=1},{MTRPRTCN=155},{MTRCNSTR=2},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=92},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=1},{EFFCLS=1.5},{RTDPWR=2.2},{MTRMTRL=1},{MTRSRSTYP=9},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1677949},{PMPDRV=0},{SPPRTFT=4},{LNTRN=1315.268},{DISPLY2D=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
KSB
Description
Etaline SYT Horizontal - Thermal oil / hot water pump
Bill of material
ETLY 050-050-160 Horizontal
Component size
050-050-160
050-050-160
Bearing bracket
25
Installation type
Horizontal
Horizontal
Design concept
SG
SC
SG
SC
Dimension standard - suction flange
EN 1092-2
EN 1092-2
Drilling standard - suction flange
EN 1092-2
ASME B16.1
EN 1092-2
ASME B16.1
Nominal pressure - suction flange drilling
PN 16
PN 16
Nominal pressure - suction flange dimension
PN 16
PN 16
Nominal diameter - suction flange
DN 50
DN 50
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
Nominal pressure - discharge flange drilling
PN 16
PN 16
Nominal pressure - discharge flange dimension
PN 16
PN 16
Nominal diameter - discharge flange
DN 50
DN 50
Drive standard
IEC
IEC
Type of motor enclosure
IP55
IP55
Motor construction type
V1
V1
Rated frequency
50Hz
60Hz
50Hz
60Hz
Number of motor poles
2
4
2
4
Motor size
90L
100L
112M
132S
160M
90L
100L
112M
132S
160M
Temperature class motor
Without
Up to 200°C (T3)
Up to 135°C (T4)
Without
Up to 200°C (T3)
Up to 135°C (T4)
Type of explosion protection
Without
Without
Motor manufacturer
KSB
Siemens
KSB-Motor
WEG
KSB
Siemens
KSB-Motor
WEG
Efficiency class
IE5 (Ultra Premium)
IE5 (Ultra Premium)
Rated power
2.2 kW
2.2 kW
Motor material housing
Aluminium
Aluminium
Type series motor manufacturer
SuPremE C1
SuPremE C2
SuPremE IFS
SuPremE C1
SuPremE C2
SuPremE IFS
Extended shaft
No
No
Mains type Motor
3 Phase
3 Phase
Rated voltage
400
400
Motor SAP material number
1677949
1717400
1717432
1677949
1717400
1717432
Pump drive
Not applicable
Not applicable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성