KISTLER Type 6124A0-0-1
Kistler
Pressure
Piezoelectric pressure sensors
6124A
Powered by
CAD모델 선택
{kistler/01_pressure/02_piezoel_pressure_sens/6124a/6124a_asmtab.prj},{NB=KISTLER Typ 6124A0-0-1(Sensor)},{TYP=6124A},{DB=Datenblatt},{AUS=0},{VER=-},{KA=0},{KL=-1},{BS=Sensor},{PPATH=6124a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6124A - PiezoStar® Pressure sensor
Bill of material
KISTLER Type 6124A0-0-1
Type
6124A
Design
Without mounting nut
With mounting nut M10x1 (Type 6473)
With mounting nut 3/8""x24 UNF (Type 6474)
Without mounting nut
With mounting nut M10x1 (Type 6473)
With mounting nut 3/8""x24 UNF (Type 6474)
PiezoSmart
-
-
Cable Type
without cable
PFA with steel braiding (Typ 1969A_)
FPM oil-tight (Typ 1983AC_)
without cable
PFA with steel braiding (Typ 1969A_)
FPM oil-tight (Typ 1983AC_)
Cable length
Cable length 1 m
Cable length 2 m
Cable length 3 m
Cable length ..m (0.5...5 m)
Cable length 1 m
Cable length 2 m
Cable length 3 m
Cable length ..m (0.5...5 m)
(Bore / sensor)
Sensor
Mounting bore with extraction body for mounting nut
Mounting bore with extraction body for mounting sleeve
Sensor
Mounting bore with extraction body for mounting nut
Mounting bore with extraction body for mounting sleeve
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성