KISTLER Type 6056A3-1
Kistler
Pressure
Piezoelectric pressure sensors
6056A
Powered by
CAD모델 선택
{kistler/01_pressure/02_piezoel_pressure_sens/6056a/6056a_asmtab.prj},{NB=KISTLER Typ 6056A3-1(Sensor)},{TYP=6056A},{DB=Datenblatt},{AUS=},{VER=},{KBAUS=3},{KBLAN=1},{PPATH=6056a_asmtpl.prj},{BS=Sensor},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6056A - High Temperature Pressure Sensor
Bill of material
KISTLER Type 6056A3-1
Type
6056A
Design
Standard
Reinforcing membrane
Standard
Reinforcing membrane
Version
Without PiezoSmart Cable
With Cable
With PiezoSmart Cable
Without PiezoSmart Cable
With Cable
With PiezoSmart Cable
Cable version
with cable PFA steel braid
with cable FPM oil-tight
with cable PFA steel braid
with cable FPM oil-tight
Cable length
Cable length L=1m
Cable length L=2 m
Cable length L=3 m
Cable length L=1m
Cable length L=2 m
Cable length L=3 m
(Bore / sensor)
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성