카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0420.320
KIPP USA
Swivel feet, levelling feet
Powered by
CAD모델 선택
{kipp_usa/swivel_feet_levelling_feet/27806.prj},{NB=K0420.320_0_8},{D=60},{D3=50.0},{H1=42},{H2=8},{T=18},{SW=30},{BELASTUNG=0.705},{GEW=0.3627},{EAN=4059245185078},{H3X1=8},{H3X2=6.8},{H3X3=5.9},{NDM=20},{NDM1=0.0000},{TYP=1},{TYP1=1},{XA=27.6},{XB=27.0},{XC=28.5},{XD=8.0},{XE=6.0},{XF=15.0},{XG=26.0},{XH=29.8},{XI=12.0},{XJ=8.5},{XK=26.9},{XL=12.2},{XM=1.5},{XN=15.0},{BESTKIPPUSA=K0420.320},{MATERIAL=Edelstahl},{D1=M 20},{H=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{XW=0,[-$XN.:$XN.]},{XH3=$H3X1.,[$H3X3.:$H3X1.]},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{W=0},{H3=8}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
KIPP USA
Description
K0420 - Leveling Pads with vibration absorption
Bill of material
K0420.320
Main
Stainless steel
Stainless steel
Angle
°
thread
M 20
M 20
mm
diameter
60
60
mm
diameter
50.0
50.0
mm
height
50
50
mm
height
42
42
mm
height
8
8
mm
height under pressure N/mm2
depth
18
18
mm
width across flats
30
30
mm
Load capacity (under pressure of 0,4 N/mm²)
0.705
0.705
kN
Approx. weight
0.3627
0.3627
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245185078
4059245185078
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성