카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1440.03500
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/push-pull_clamps/k1440_asmtab.prj},{NB=K1440.035000},{OG=185},{B3=24.0},{S=31},{C1=9.5},{D1=10},{D2=19.0},{H=104.5},{L=126.4},{L1=52.0},{L2=16},{L3=18},{L4=36.0},{R=95.0},{HANDKRAFT=100},{SPANNKRAFTF1=1400},{HALTEKRAFTF2=3500},{GEW=0.2624},{EAN=4059245348268},{NDM=6},{NDM1=16},{XA=25.000},{W=1.73570},{W1=170.85216},{BESTKIPPUSA=K1440.03500},{M=M6X25},{M1=M16X1,5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1440_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1440 - Toggle clamps push-pull without mounting bracket
Bill of material
K1440.03500
Order No.
K1440.03500
K1440.03500
position lever
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
opening angle of handle
185
°
width
24.0
24.0
mm
stroke
31
31
mm
height
9.5
9.5
mm
diameter
10
10
mm
diameter
19.0
19.0
mm
height
104.5
104.5
mm
Length
126.4
126.4
mm
Length
52.0
52.0
mm
Length
16
16
mm
Length
18
18
mm
Length
36.0
36.0
mm
thread
M6X25
M6X25
thread 1
M16X1,5
M16X1,5
Radius
95.0
95.0
mm
hand force FH
100
100
N
Clamping force F1
1400
1400
N
Holding force F2
3500
3500
N
Approx. weight
0.2624
0.2624
kg
Description
정보
Infotext
RoHS
Yes
EAN-Nr. Kipp
4059245348268
4059245348268
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성