카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0093.0600
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/push-pull_clamps/05860_asmtab.prj},{NB=K0093.0600 (GESCHLOSSEN)},{A=290},{A1=25},{A2=36.5},{A3=0},{B=59},{B1=33.4},{C1=14.5},{D=5.5},{D1=14},{H=53},{L=331},{L1=41},{L2=30},{S=25},{C=25},{F2=6000},{HZ=60},{GEW=1.5100},{EAN=4059245035632},{TYP=1.000},{NDM=8},{KDM=6.466},{P=1.25},{HUB2X=-2.040},{ROTX=42.113},{ROT1X=84.571},{ROT2X=83.800},{ROT3X=-0.600},{BESTKIPPUSA=K0093.0600},{M=M 8},{R=G 1/8},{F1=5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N},{DRUCK=2-6},{LUFT=0.09},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{BS=Infotext},{PPATH=05860_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K0093 - Pneumatic push-pull clamps
Bill of material
K0093.0600
Order No.
K0093.0600
K0093.0600
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
Length
290
290
mm
Length
25
25
mm
Length
36.5
36.5
mm
Length
0
0
mm
Width
59
59
mm
Width
33.4
33.4
mm
height
14.5
14.5
mm
Diameter
5.5
5.5
mm
Diameter
14
14
mm
height
53
53
mm
Length
331
331
mm
Length
41
41
mm
distance
30
30
mm
Thread
M 8
M 8
connection
G 1/8
G 1/8
stroke
25
25
mm
Thrust rod extended / Clamping force F1 N
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N
5mm/320N, 10mm/430N, 15mm/650N, 20mm/870N, 22mm/1000N, 24mm/1500N, 25mm/2350N
N
Holding force
6000
6000
N
operating pressure
2-6
bar
Air consumption per up-and-down stroke
0.09
0.09
dm 3
number of strokes per min. at 6 bar
60
60
Approx. weight
1.5100
1.5100
kg
Technical Information
정보
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245035632
4059245035632
Filter
KIPP,KIPP_USA
Description
Infotext
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성