카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1439.03400
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1439_asmtab.prj},{NB=K1439.03400GESCHLOSSEN},{A=40},{A1=25.4},{A2=7.3},{B=44},{B1=30},{B5=4},{C=41.2},{D=6.7},{H=210},{H1=153},{L=74.6},{L1=31.8},{L2=10},{HANDKRAFT=250},{HALTEKRAFTF1=3600},{SPANNKRAFTF3=1150},{GEW=0.5460},{EAN=4059245348251},{TYP=1},{BESTKIPPUSA=K1439.03400},{MATERIAL=Stahl},{OH=90},{OG=50},{M=1/2-13x2.5},{BS=Infotext},{ROHS=Yes},{INFO=Info},{FILTER=KIPP,KIPP_USA,NORELEM,},{PASSKG=K0100.30},{PPATH=k1439_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1439 - Toggle clamps pivot jaw
Bill of material
K1439.03400
Order No.
K1439.03400
K1439.03400
Material
Steel
Steel
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
opening angle of holding arm
90
°
opening angle of handle
50
°
width
40
mm
distance
25.4
mm
distance
7.3
mm
width
44
mm
distance
30
mm
height
4
mm
height
41.2
mm
diameter
6.7
mm
height
210
mm
height
153
mm
Length
74.6
mm
distance
31.8
mm
distance
10
mm
thread
1/2-13x2.5
인치
hand force FH
250
250
N
Holding force F1
3600
3600
N
Clamping force F3
1150
1150
N
Approx. weight
0.5460
0.5460
kg
Description
정보
Infotext
RoHS
Yes
Technical Information
Info
EAN-Nr. Kipp
4059245348251
4059245348251
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성