카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0090.0150
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05851_asmtab.prj},{NB=K0090.0150_GESCHLOSSEN},{OG=85},{F1=1300},{F2=1900},{F3=1000},{F4=1600},{A=12.7},{A1=185},{A2=7},{B=27},{B1=47},{B3=6.4},{C=24},{C1=11.0},{D=5.1},{H=62},{L=227},{L1=42},{HZ=60},{GEW=0.6600},{EAN=4059245035571},{NDM=6},{ST=1.00},{TYP=1},{ROT1X=12.02000},{ROT2X=47.28292},{ROT3X=68.02294},{ROT1XX=232.82311},{ROT4XX=5.10603},{BESTKIPPUSA=K0090.0150},{FORM=B},{LUFT=0.04},{M=M 6 x 50},{R=G 1/8},{DRUCK=2-6},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=05851_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0090 - Pneumatic clamps horizontal Form B
Bill of material
K0090.0150
Order No.
K0090.0150
K0090.0150
Form
B
Air consumption per up-and-down stroke
0.04
0.04
dm 3
Position
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
opening angle of holding arm
85
°
Holding force at 6 bar F1
1300
1300
N
Holding force at 6 bar F2
1900
1900
N
Clamping force at 6 bar F3
1000
1000
N
Clamping force at 6 bar F4
1600
1600
N
Length
12.7
12.7
mm
Length
185
185
mm
Length
7
7
mm
width
27
27
mm
width
47
47
mm
width
6.4
6.4
mm
height
24
24
mm
height
11.0
11.0
mm
diameter
5.1
5.1
mm
height
62
62
mm
Length
227
227
mm
Length
42
42
mm
thread
M 6 x 50
M 6 x 50
connection
G 1/8
operating pressure
2-6
bar
number of strokes per min. at 6 bar
60
60
Approx. weight
0.6600
0.6600
kg
Technical Information
정보
Info
Description
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245035571
4059245035571
Standardlieferzeit
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성