카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0791.12510025
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03418_1.prj},{NB=K0791.12510025},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0493},{EAN=4059245323388},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BESTKIPPUSA=K0791.12510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=100},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 46
HELP_VARIABLE
Company
KIPP USA
Description
K0791 - Ball lock pins with mushroom grip, stainless steel with high shear strength
Bill of material
K0791.12510025
Order No.
K0791.12510025
K0791.12510025
Position
to lock
unlock
to lock
unlock
diameter
25
25
mm
diameter
10
10
mm
diameter
12.00
12.00
mm
diameter
14
14
mm
Length
25
25
mm
Length
8.9
8.9
mm
Length
33.0
33.0
mm
Length
33.9
33.9
Receiving hole H11
10
10
Shering force double shear max. kN
100
100
kN
Approx. weight
0.0493
0.0493
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245323388
4059245323388
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성