카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0251.A1X20
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/nowo_grip/06242.prj},{NB=K0251.A1X20},{D1=21},{D2=12},{D3=19},{H=21},{H1=10},{T=0},{L=20},{GEW=0.0060},{EAN=4059245367009},{ZZ=2.000},{NDM=0},{NDM1=0.1900},{TYP1=3},{TYP=2},{TAB=2},{TAB1=2},{BESTKIPPUSA=K0251.A1X20},{FARBE=schwarzgrau RAL 7021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Stahl},{GR=1},{D=10-32},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FARBEX=schwarzgrau RAL 7021},{FARBE1=schwarzgrau RAL 7021},{FARBE2=Stahl},{FILTER=KIPP_USA,KIPP,},{IMPERIAL=INCH},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 120
HELP_VARIABLE
Company
KIPP USA
Description
K0251 - Mushroom Knobs with external thread
Bill of material
K0251.A1X20
Order No.
K0251.A1X20
K0251.A1X20
Colour
black grey RAL 7021
black grey RAL 7021
version
with external thread
Component
bolt steel
bolt steel
size
1
1
thread
10-32
10-32
diameter
21
21
mm
diameter
12
12
mm
diameter
19
19
mm
height
21
21
mm
height
10
10
mm
depth
0
mm
Screw length
20
20
mm
Approx. weight
0.0060
0.0060
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245367009
4059245367009
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성