카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0999.3417
KIPP USA
Handwheels
Handwheels and Crank Handles
Powered by
CAD모델 선택
{kipp_usa/handraeder/handwheels_and_crank_handles/06505.prj},{NB=K0999.3417},{A=160},{D=34},{D3=26},{H=122},{H1=90},{H2=32},{H3=19.6},{L=190},{GEW=0.7668},{EAN=4059245101740},{NDM=8.0},{XA=1.3},{XB=20.0},{XC=16.4},{XD=2.0},{XE=17.0},{XF=17.000},{XG=21.500},{XH=12.000},{XI=25.000},{TYP=1},{XJ=0.000},{BESTKIPPUSA=K0999.3417},{MATERIAL=Edelstahl},{AUSF=Passbohrung},{AUSF1=ohne Querbohrung},{D2=17},{D7=-},{H4=-},{SW=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K0999 - Crank handles with revolving grip, stainless steel
Bill of material
K0999.3417
Order No.
K0999.3417
K0999.3417
Material
Edelstahl
version
locating hole
locating hole
version 1
without transverse bore
distance
160
160
mm
diameter
34
34
mm
diameter
17
17
mm
diameter
26
26
mm
thread
-
mm
Height
122
122
mm
Height
90
90
mm
Height
32
32
mm
Height
19.6
19.6
mm
distance
-
mm
Length
190
190
mm
width across flats
-
-
mm
Description
정보
Infotext
Approx. weight
0.7668
0.7668
kg
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245101740
4059245101740
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성