카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1380.08
KIPP USA
Spring Plungers
Pin Plungers LONG-LOK
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/pinn_plungers_long_lok/03056-01.prj},{NB=K1380.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{L1=8},{N=1.2},{S=2.5},{F1=7},{F2=29},{GEW=0.0056},{EAN=4059245844241},{NDM=8.0},{NDM1=6.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=12.200},{XL=8.000},{XM=1.100},{XN=1.200},{XO=1.000},{XP=2.500},{BESTKIPPUSA=K1380.08},{D=M8},{L2=ca. 2 Gewindegänge},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{ZGT1=ca. 2 Gewindegänge},{IMPERIAL=MM},{POS=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1380 - Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK lock
Bill of material
K1380.08
Order No.
K1380.08
K1380.08
thread
M8
M8
mm
diameter
3.5
3.5
mm
Length
mm
값 입력 POS
Length
mm
cm
inch
ft
확인
distance
3.0
3.0
mm
height
1.4
1.4
mm
Length
22
22
mm
L1
8
8
mm
L2
approx. 2 thread dials
width
1.2
1.2
mm
Width across flats
2.5
2.5
mm
Spring force initial pressure F1 approx. N
7
7
N
Spring force final pressure F2 approx. N
29
29
N
Tightening torque approx. Nm
1.05
1.05
Nm
Loosening torque approx. Nm
0.37
0.37
Nm
assembly key
K0317.908
K0317.908
Approx. weight
0.0056
0.0056
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245844241
4059245844241
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성