카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0015.12060
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04373_asmtab.prj},{NB=K0015.1206050},{D=32},{H1=10},{H2=29},{H3=11},{H4=12},{H5=30},{B=18},{C=40},{R=60},{SW=36},{ANZM=45},{F=11.7},{GEW=0.5346},{EAN=4059245031160},{D1D=18.000},{D1SW=10.000},{NDM=12},{ST=1.75},{XA=9.40},{HH=50.000},{H6=65},{BESTKIPPUSA=K0015.12060},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{PPATH=04373_schb.prj},{EOL=31.12.2099},{H=50}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
KIPP USA
Description
K0015 - Hook clamps with collar
Bill of material
K0015.12060
Order No.
K0015.12060
K0015.12060
diameter
32
32
mm
thread
M 12
M 12
Clamping range
mm
값 입력 H
Clamping range
mm
cm
inch
ft
확인
height of hexagon
10
10
mm
height
29
29
mm
height of bolt head
11
11
mm
height
12
12
mm
height
30
30
mm
width of cone point
18
18
mm
width
40
40
mm
Radius of cone point
60
60
mm
Width across flats
36
36
mm
tightening torque
45
45
max. Nm
Clamping force
11.7
11.7
kN
Approx. weight
0.5346
0.5346
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245031160
4059245031160
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성