카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2053.0061
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04364-05_asmtab.prj},{NB=K2053.00610},{B=90},{B1=70},{D=11},{D2=26},{H=105},{H1=164},{H2=31},{H3=15},{H4=30},{H5=29},{H6=10},{L3=50},{S1=31},{S2=10},{SW=19},{GEW=2.0000},{EAN=4059245827916},{TYP=1.0},{TYP1=1.000},{XA=166},{XB=270},{TYP2=6},{BESTKIPPUSA=K2053.0061},{FORM=A},{AUSF=linksschwenkend},{B2=22},{D1=M12},{L=50},{L1=66},{L2=55},{ANZDM=28},{SPANNKRAFT=6},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{PPATH=04364-05_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP USA
Description
K2053 - Swing clamps, heavy duty extended clamping travel
Bill of material
K2053.0061
Order No.
K2053.0061
K2053.0061
values range
entspannt
gespannt
entspannt
gespannt
mm
Form
A
A
version
swivel to the left
swivel to the left
width
90
mm
Distance
70
mm
width
22
22
mm
diameter
11
mm
thread
M12
M12
mm
diameter
26
mm
Clamping stroke
105
mm
Distance
164
mm
Stroke
31
mm
height
15
mm
height
30
mm
height
29
mm
height
10
mm
width
50
50
mm
Distance
66
66
mm
Distance
55
55
mm
width
50
mm
Schwenkhub
31
mm
Clamping stroke
10
mm
width across flats
19
mm
Max. tightening torque
28
28
Nm
Clamping force
6
6
kN
Approx. weight
2.0000
2.0000
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245827916
4059245827916
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성