카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0358.107112
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/03158.prj},{NB=K0358.107112},{A=17.0},{DMIN=70.5},{DMAX=86.5},{D2=60},{D3=5.0},{D4=13.0},{H=63.1},{H1=46.1},{H2=28.3},{H3=23.7},{H4=9.3},{L=10.0},{M=6.5},{SW=10},{KUGELDRM=16.0},{SECHSKT=0},{ANZAHL=6},{F=10.0},{GEW=1.2460},{EAN=4059245021239},{D1N=16.0},{NDM=12.000},{TYP=3.000},{TYP1=1.000},{TYP2=2.000},{XA=18.000},{XB=5.000},{XC=35.000},{XD=6.000},{XE=6.000},{XF=8.000},{XG=65.900},{XH=0.000},{XI=12.200},{XJ=70.500},{XK=0.000},{XL=19.100},{XM=4.000},{XN=70.500},{XO=1.000},{XP=25.000},{XQ=63.100},{XR=7.000},{XS=27.200},{XT=33.700},{XU=20.000},{XV=27.200},{XW=12.000},{XX=38.500},{XY=29.300},{XZ=46.300},{XA1=42.000},{XB1=0.000},{XC1=0.000},{XD1=0.000},{XE1=0.000},{XF1=0.000},{XG1=0.000},{XH1=0.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
KIPP USA
Description
K0358 - Centring clamps with ball or hexagon segments
Bill of material
K0358.107112
Order No.
K0358.107112
K0358.107112
Form
A
A
distance
17.0
17.0
mm
clamping diameter min.
70.5
70.5
mm
clamping diameter max.
86.5
86.5
mm
Thread
M 12
M 12
mm
Diameter
60
60
mm
Diameter
5.0
5.0
mm
Diameter
13.0
13.0
mm
Height
63.1
63.1
mm
Height
46.1
46.1
mm
Height
28.3
28.3
mm
Height
23.7
23.7
mm
Height
9.3
9.3
mm
Length
10.0
10.0
mm
Length
6.5
6.5
mm
distance
-
-
mm
width across flats
10
10
mm
ball-Ø
16.0
16.0
mm
Hexagon
0
0
mm
Number of balls/hexagon
6
6
mm
force
10.0
10.0
F
Tightening torque max. Nm
141
141
Approx. weight
1.2460
1.2460
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245021239
4059245021239
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성