카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1626.208186X40
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06461-10.prj},{NB=K1626.208186X40},{GR=2},{A=65},{A1=77.5},{B=9.5},{D2=25},{H=38.5},{H2=27.7},{H3=52.6},{H4=55.6},{L=40},{ZZ=20},{GEW=0.0700},{EAN=4059245788408},{DD2=19.0},{HH=28.5},{HH2=17.5},{HH3=42.5},{HH4=45.5},{AA1=74.5},{D=13.5},{D1=18.5},{H1=6.5},{NDM=8},{XI2=1.732},{Z=10.100},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=19.000},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 208
HELP_VARIABLE
Company
KIPP USA
Description
K1626 - Clamping levers, zinc with male thread and clamping force intensifier
Bill of material
K1626.208186X40
Order No.
K1626.208186X40
K1626.208186X40
size
2
2
Main
strukturmatt
strukturmatt
FARBE
traffic blue RAL 5017
traffic blue RAL 5017
Internal thread
M8
M8
Length
65
65
mm
A1
77.5
77.5
mm
width
9.5
9.5
mm
D2
25
25
mm
H
38.5
38.5
mm
H2
27.7
27.7
mm
H3
52.6
52.6
mm
H4
55.6
55.6
mm
L
40
40
mm
No. of teeth
20
20
Approx. weight
0.0700
0.0700
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245788408
4059245788408
End of life
31.12.2099
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성