카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0752.206186
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06442.prj},{NB=K0752.206186},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=10},{ZZ=20},{GEW=0.0930},{EAN=4059245667703},{NDM=6.000},{NDM1=0.0000},{TYP=1.000},{XA=62.500},{XB=53.600},{XC=46.380},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700},{XJ=0.300},{XK=217.800},{XL=31.700},{XM=7.000},{XN=9.200},{XO=40.100},{XP=2.500},{XQ=60.800},{XR=4.000},{XS=6.000},{XT=32.900},{XU=37.000},{XV=174.600},{XW=19.900},{XX=56.600},{XY=13.900},{XZ=8.000},{XA1=12.900},{XB1=3.800},{XC1=10.000},{XD1=1.800},{XE1=61.000},{XF1=8.000},{XG1=27.100},{XH1=26.800},{XI1=39.500},{XJ1=25.500},{XK1=3.700},{XL1=50.700},{XM1=1.000},{XN1=8.300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 99
HELP_VARIABLE
Company
KIPP USA
Description
K0752 - Clamping levers internal thread, steel
Bill of material
K0752.206186
Order No.
K0752.206186
K0752.206186
Colour
traffic blue RAL 5017
traffic blue RAL 5017
Main
textured matt
textured matt
size
2
2
Internal thread
M6
M6
mm
depth
12
12
mm
diameter
13.5
13.5
mm
diameter
18.5
18.5
mm
diameter
19.0
19.0
mm
height
28.5
28.5
mm
height
6.5
6.5
mm
height
17.5
17.5
mm
height
42.5
42.5
mm
height
45.5
45.5
mm
distance
65
65
mm
Length
74.5
74.5
mm
width
10
10
mm
No. of teeth
20
20
Approx. weight
0.0930
0.0930
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245667703
4059245667703
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성