카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0116.1A01X50
KIPP USA
Adjustable Handles
Adjustable Handles, Classic ball style
Powered by
CAD모델 선택
{kipp_usa/adjustable_handles/adjustable_handles_classic_ball_style/06430_1.prj},{NB=K0116.1A01X50},{L=50},{D=10.0},{D1=13},{D2=14.0},{D3=10.5},{H=24.5},{H1=4.0},{H2=15.0},{H3=32.5},{H4=35.5},{A=39},{A1=46},{ZZ=16},{GEW=0.0364},{EAN=4059245378784},{NDM=0},{NDM1=0.1900},{TAB=3},{TAB1=1},{TYP1=2},{TYP=2},{XA=13.4},{XB=18.7},{XC=13.0},{XD=34.0},{XE=39.0},{XF=12.7},{XG=23.5},{XH=16.5},{XI=13.0},{XJ=31.3},{XK=9.1},{XL=4.1},{XM=35.5},{XN=8.0},{XO=6.3},{XP=17.1},{XQ=5.0},{XR=9.4},{XS=3.95},{XT=2.65},{XU=2.91},{XV=15.0},{XW=0.32},{XX=0.5},{XY=1.65},{XZ=1.05},{XA1=5.5},{XB1=1.4},{XC1=50.000},{BESTKIPPUSA=K0116.1A01X50},{MATERIAL=Stahl},{FARBE=schwarz seidenmatt},{GR=1},{X=10-24},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{LX=10,15,20,25,30,35,40,45,50}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 474
HELP_VARIABLE
Company
KIPP USA
Description
K0116 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal components in steel, external thread
Bill of material
K0116.1A01X50
Order No.
K0116.1A01X50
K0116.1A01X50
Main
Steel
Colour
black satin finish
black satin finish
size
1
1
External thread
10-24
10-24
mm
Length
50
50
mm
diameter
10.0
10.0
mm
diameter
13
13
mm
diameter
14.0
14.0
mm
diameter
10.5
10.5
mm
height
24.5
24.5
mm
height
4.0
4.0
mm
height
15.0
15.0
mm
height
32.5
32.5
mm
height
35.5
35.5
mm
Length
39
39
mm
Length
46
46
mm
No. of teeth
16
16
Approx. weight
0.0364
0.0364
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245378784
4059245378784
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성