Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0934.065057
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Form holding systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/form_spannsystem/03166_asmtab.prj},{NB=K0934.065057},{B=8},{D=65},{D1=70},{D2=28},{D3=19},{D4=6},{D5=42},{D7=18},{E=15},{E1=26},{H=59.5},{H1=12},{H2=39},{H3=34.5},{H4=47},{H5=25},{T=10},{T1=5},{T2=6},{T3=13},{S=4},{SPANNKRAFT=4000},{ANZM=60},{GEW=1.1630},{EAN=4059245235315},{NDM=8.0},{XA=16.0},{BESTKIPP=K0934.065057},{D6=M8x15},{D8=M4},{D9=M6},{BESTSP=03166-065025},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,},{ZGT1=Bearbeitungstiefe der Spannzange},{ZGT2=Spannschraube},{ZGT3=Zylinderschraube},{ZGT4=Richtbolzen für Gehäuse},{ZGT5=Bohrung für Zylinderschraube},{ZGT6=Spannzange},{IMPERIAL=MM},{PPATH=03166_schb.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K0934 - Positive camping system
Bill of material
K0934.065057
Order No.
K0934.065057
K0934.065057
width across flats
8
8
mm
diameter
65
65
mm
diameter
70
70
mm
diameter
28
28
mm
diameter
19
19
mm
diameter
6
6
mm
diameter
42
42
mm
thread
M8x15
M8x15
mm
diameter
18
18
mm
thread
M4
M4
mm
thread
M6
M6
mm
distance
15
15
mm
distance
26
26
mm
height
59.5
59.5
mm
height
12
12
mm
height
39
39
mm
height
34.5
34.5
mm
height
47
47
mm
height
25
25
mm
height
10
10
mm
height
5
5
mm
distance
6
6
mm
height
13
13
mm
thickness
4
4
mm
Clamping force
4000
4000
N
Tightening torque max. Nm
60
60
Nm
Approx. weight
1.1630
1.1630
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245235315
4059245235315
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성