Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1741.0618
KIPP
CLAMPING TECHNOLOGY
Zero Point Clamping Technology
Locating and clamping systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/nullpunkt_spanntechnik/positionier_u_spannsystem/03161-16.prj},{NB=K1741.06181},{BESTKIPP=K1741.0618},{MATERIAL=Edelstahl},{POS=1},{D=6},{D1=M4},{D2=18},{D3=M3},{D4=M3},{D5=3.3},{B=23},{B1=17},{B2=4},{B3=4},{B4=6},{H=5.5},{H1=23},{H2=26.5},{H3=8},{H4=11},{H5=8},{L=27.5},{L1=16},{L2=12},{L3=7},{BDRUCK=0,3 - 0,7},{F=40},{F1=6},{GEW=0.1025},{HALTEKRAFT=100},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245590636},{FILTER=KIPP,NORELEM,KIPP_USA},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KIPP
Description
K1741 - Locating fixtures flange stainless steel, pneumatic
Bill of material
K1741.0618
Order No.
K1741.0618
Material
Stainless steel
Position
release
clamp
release
clamp
Diameter
6
mm
thread
M4
mm
Diameter
18
mm
thread
M3
mm
thread
M3
mm
Diameter
3.3
mm
Distance
23
mm
width
17
mm
Distance
4
mm
Distance
4
mm
Distance
6
mm
height
5.5
mm
height
23
mm
height
26.5
mm
height
8
mm
height
11
mm
height
8
mm
Length
27.5
mm
Length
16
mm
Length
12
mm
Length
7
mm
Operating pressure
0,3 - 0,7
Mpa
Spannkraft (Pneumatisch gespannt)
40
N
Spannkraft (Federgespannt)
6
N
Approx. weight
0.1025
kg
Holding force
100
N
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245590636
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성