Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1595.082X30
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/k1595_asmtab.prj},{NB=K1595.082X30},{BESTKIPP=K1595.082X30},{FORM=A},{MATERIAL=70 EPDM 253815},{FARBE=weiß},{B=-},{D=M8},{D1=18.0},{D2=16.9},{D3=8.1},{K=11.7},{L=30},{R=0.60},{S=1},{SW=13},{ZERTIFIKAT=EHEDG},{GEW=0.0272},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181520},{EAN=4059245505432},{FILTER=KIPP,KIPP_USA},{ANZM=Info},{NDM=8.0},{TYP=100.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=k1595_schb.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 201
HELP_VARIABLE
Company
KIPP
Description
K1595 - Stainless steel hexagon head screws with collar and seal and shim washer for Hygienic USIT® set
Bill of material
K1595.082X30
Order No.
K1595.082X30
K1595.082X30
Form
A
A
Material
70 EPDM 253815
70 EPDM 253815
Colour
weiß
weiß
height
-
-
mm
thread
M8
M8
mm
diameter
18.0
18.0
mm
diameter
16.9
16.9
mm
diameter
8.1
8.1
mm
height
11.7
11.7
mm
Length
30
30
mm
Radius
0.60
0.60
mm
diameter
1
1
mm
width across flats
13
13
mm
Zulassung/Zertifikal
EHEDG
Approx. weight
0.0272
0.0272
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Yes
Customs tariff number
73181520
EAN-Nr. Kipp
4059245505432
4059245505432
tightening torques
Info
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성