Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1647.1116X80
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07170-11.prj},{NB=K1647.1116X80},{BESTKIPP=K1647.1116X80},{FORM=B},{FORMTYP=mit Schaft},{OBERF=poliert},{B=38},{D=M16},{D1=35},{D2=37.25},{H=3.0},{K=32.1},{L=80},{L1=21.8},{R=6},{R1=2.50},{SW=24},{GEW=0.2183},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245521333},{FILTER=KIPP,KIPP_USA,NORELEM,},{ANZM=Info},{NDM=16.000},{H1=2.0},{DD1=2.0},{E=26.50},{XA=30.0},{XB=14.8},{XC=38.000},{XE=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 134
HELP_VARIABLE
Company
KIPP
Description
K1647 - Hex head bolts, stainless steel with seal washer in Hygienic DESIGN
Bill of material
K1647.1116X80
Order number
K1647.1116X80
K1647.1116X80
mm
Form
B
B
Form-Type
with shaft
with shaft
Surface finish body
polished
polished
B
38
38
mm
Thread
M16
M16
mm
Diameter
35
35
mm
Diameter
37.25
37.25
mm
height
3.0
3.0
mm
Head height
32.1
32.1
mm
Length
80
80
mm
L1
21.8
21.8
mm
Radius
6
6
mm
Key-wide
24
24
mm
Approx. weight
0.2183
0.2183
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. Kipp
4059245521333
4059245521333
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성