Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1738.10140
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Positioning and clamping system
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/positionier_u_spannsysteme/03161-10.prj},{NB=K1738.101401},{BESTKIPP=K1738.10140},{MATERIAL=Edelstahl},{POS=1},{FORM=A},{FORMT=federgespannt},{D=19},{D1=10},{D2=M14x1},{D3=23},{D4=M5},{H=5.5},{H1=21},{H2=4.5},{H3=26.5},{H4=10},{SW=19},{BDRUCK=0,3 - 0,7},{F=50},{HALTEKRAFT=150},{GEW=0.0695},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245590643},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1738 - Locating cylinder stainless steel, pneumatic
Bill of material
K1738.10140
Order No.
K1738.10140
K1738.10140
Material
Stainless steel
Position
release
Tighten
release
Tighten
Form
A
A
Form-Type
spring-loaded
spring-loaded
diameter
19
mm
diameter
10
mm
thread
M14x1
mm
EAN-Nummer norelem
23
mm
thread
M5
H
5.5
mm
H1
21
mm
H2
4.5
mm
H3
26.5
mm
height
10
Width across flats
19
mm
Operating
0,3 - 0,7
MPa
Clamping force
50
50
N
Holding
150
150
N
Approx. weight
0.0695
0.0695
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059245590643
4059245590643
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성