??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Kaldewei
Description
624 - Dyna Set
Bill of material
624
PRODID
624
DESCRIPTION_SHORT
The Dyna Set is a combination bathtub that is equally suitable for bathing and showering. A wide, level surface supports the generosity of this compact bathtub. Four different sizes ensure individual bathing comfort.
DESCRIPTION_LONG
The combination tub for bathing and showering
Durchmesser Überlaufloch [mm] f8
52.000 mm
Nutzinhalt [l]
133.000 l
Äußerer Radius [mm] r1
23.000 mm
Innere Länge (oben) [mm] a6
1340.000 mm
Innere Breite (oben) b7
640.000 mm
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
310.000 mm
Innere Breite (oben) [mm] b6
640.000 mm
Ab- und Überlaufposition
headside
Corner bath
false
Tiefe Innen [mm] c1
420.000 mm
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
206.000 mm
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
70.000 mm
Abstand zwischen den Füßen [mm] h4
590.000 mm
Äußere Breite [mm] b1
750.000 mm
Badewanne mit Duschzone
true
Äußere Länge [mm]
1500.000 mm
Einbauvariante BW
installationtubwithoutcladding
Für Griffmontage
false
Randhöhe [mm] c4
32.000 mm
Außenform BW
quadrangular
Abstand Fußseite Wannenrand bis Mitte Fuß [mm] h2
410.000 mm
Innere Breite (unten) [mm] b11
500.000 mm
Durchmesser Ablaufloch [mm] f9
52.000 mm
Innere Breite (unten) b12
520.000 mm
Innere Länge (unten) [mm] a7
1050.000 mm
Tiefe inklusive Ablaufloch [mm] c2
430.000 mm
Randbreite Fußseite [mm] e1
100.000 mm
Model
Bath/shower combination
Shape
Rectangular
Corner bath
false
Semi-detached
false
Detached
false
Material
-
Material quality
Other
Material thickness
2,9 mm
Length
1500,0 mm
Width
750,0 mm
Height
430,0 mm
Depth (internal to overflow)
420,0 mm
With legs
false
Legs adjustable
true
Height including legs
- mm
Bottom length (lying-length)
1050,0 mm
Bottom width (lying-width)
500,0 mm
Colour
Other
Volume
133,0 l
Drilled hole for handle optional
false
With handles
false
Bath panels optional
false
With bath panels
false
Integrated arm supports
true
With overflow hole
false
Location of drain hole
Other
Diameter of drain hole
52,0 mm
Degree of gloss
Glossy
With antislip facility
true
Dirt-resistant
true
Drilled tap hole optional
false
With drilled tap hole
false
Previews
3D
Dimensão
2D
Baixar modelos em CAD