Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9350-99
KAISER
Cavity wall installation
Powered by
CAD모델 선택
{kaiser/hohlwand/9350_99.prj},{NB=9350-99(300)},{CNSORDERNO=9350-99},{IP=10},{OP=100},{P=933.00},{PG=160},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456533011},{BZ=EnoX® Dichtschaumrahmen},{INFOLINK=HTML (Online)},{LOD=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
9350-99 - EnoX® sealing foam frame
Bill of material
9350-99
Order number
9350-99
EAN-Code
4013456533011
Type
EnoX® sealing foam frame
Level of Details
300.000
200.000
300.000
200.000
Data Sheet
HTML (Online)
Infotext
EnoX® housing for luminaires and other devices in ceilings and walls which are produced in a lightweight design with an air-tight building shell. Variable installation space when there is insufficient room to install electrics in the insulation level.· Air-tight installation in line with EnEV energy-saving ordinance.· No additional installation level is necessary· For ceilings and walls in renovated and new buildings· Tool-free cable and conduit entry· Thermally-protected installation space 300 x 200 x 55 mm· ECON® technology for air-tight and toolless insertion· FX4 technology for fast cavity wall installation
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성