??
Catalog navigation
Селекция на CAD модел
Налични продукти: 42
HELP_VARIABLE
Company
igus
Description
Series 5150 - Crossbars every 2nd link (crossbars removable along the inner and outer radius)
Bill of material
0.819m 5150.30.150.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Middle straps|Extremely wide Energy Chains
Inner width Bi2
mm
Inner width Bi3
mm
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
328 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
819 mm
Number of links
9
Nominal height
408 mm
Overlength Energy Chain radius in final position including safety
341 mm
Pi x R + safety
655 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
?CL - Offset fixed point
0 mm
Weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели