카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA2-BD4H-I-800-100-T1-3L-CT
IAI
Integrated Combination System
ICSA2(ICSPA2) Series
XYB Base Mounted
Powered by
CAD모델 선택
{iai/integrated_combination_systems/icsa2_icspa2_series/xyb_base_mounted/bd_h_asmtab.prj},{NB=ICSA2-BD4H-I800100T13LCT(00111111111)},{SERIES=ICSA2-BD4H},{ENTYPE=I},{COM=4},{P=Standard},{SX=800},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT},{XTYPE=4},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=ISA-MXMX-200},{SERIESY=ISA-MYM-100},{CB=50 x 79 x 220},{CBY=50 x 64 x 170},{PPATH=bc_h_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IAI
Description
ICSA2(ICSPA2)-BD_H
Bill of material
ICSA2-BD4H-I-800-100-T1-3L-CT
Order number
ICSA2-BD4H-I-800-100-T1-3L-CT
ICSA2-BD4H-I-800-100-T1-3L-CT
Series-Type
ICSA2-BD4H
ICSA2-BD4H
Encoder type
Incremental
Absolute
Incremental
Absolute
Combination
4
4
Precision
Standard
Standard
X axis : Stroke
mm
값 입력 SX
X axis : Stroke
mm
cm
inch
ft
확인
X axis option : Brake
No
Yes
No
Yes
X axis option : AQ Seal
No
Yes
No
Yes
X axis option : Limit Switch
No
Yes
No
Yes
X axis option : Creep sensor
No
Yes
No
Yes
X axis option : Home Reverse Motor Spec
No
Yes
No
Yes
X axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
X axis option : Position of slider
mm
값 입력 POSX
X axis option : Position of slider
mm
cm
inch
ft
확인
Y axis : Stroke
mm
값 입력 SY
Y axis : Stroke
mm
cm
inch
ft
확인
Y axis option : Brake
No
Yes
No
Yes
Y axis option : AQ Seal
No
Yes
No
Yes
Y axis option : Limit Switch
No
Yes
No
Yes
Y axis option : Creep sensor
No
Yes
No
Yes
Y axis option : Home Reverse Motor Spec
No
Yes
No
Yes
Y axis option : Guide with ball-retaining mechanism
No
Yes
No
Yes
Y axis option : Position of slider
mm
값 입력 POSY
Y axis option : Position of slider
mm
cm
inch
ft
확인
Controller
T1
T2
T1
T2
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
No cable
Cable length
3
5
3
5
mm
Cable Managment
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
Standard Cable track
Cable track M Size
Cable track L Size
Cable track XL Size
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성