카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-S4LA-250-1-MOT
IAI
ELECYLINDER
Slider type
Standard
Powered by
CAD모델 선택
{iai/ele_cylinder/slider_type/standard/ec_s4_a_asmtab.prj},{NB=EC-S4LA-250-1-MOT-(0)},{SERIES=EC},{TYPE=S4},{XTYPE=4},{LBS=2.5},{LBSX=2.5,5,10,16},{BSSS=A},{S=250},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTFT=},{OPTGRT=},{OPTMCD=MOT},{OPTREV=},{OPTPNP=},{OPTRTS=},{OPTPS=},{OPTWA=},{OPTWL=},{POS=0},{SMAX=500.000},{PPATH=../parts/ec_s3_4_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IAI
Description
EC-S4_A
Bill of material
EC-S4LA-250-1-MOT
Order number
EC-S4LA-250-1-MOT
Type
S4
Lead of Ball Screw
2.500
5.000
10.000
16.000
2.500
5.000
10.000
16.000
mm
Ball screw support specifications
A
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
Option : RCON-EC connection specifications
No
Yes
No
Yes
Option : Brake
No
Yes
No
Yes
Option : Foot
No
Yes
No
Yes
Option : Specified grease application specification
No
G1: Low dust generation grease
G5: Grease for food machinery
No
G1: Low dust generation grease
G5: Grease for food machinery
Option : Motor mounting direction
MOT : Top
MOB : Bottom
MOL : Left
MOR : Right
MOT : Top
MOB : Bottom
MOL : Left
MOR : Right
Option : Reversed home specification
No
Yes
No
Yes
Option : PNP
No
Yes
No
Yes
Option : Slider roller specifications
No
Yes
No
Yes
Option : Power supply 2 system specification
No
Yes
No
Yes
Option : Battery-less absorber
No
Yes
No
Yes
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
Position of slider
mm
값 입력 POS
Position of slider
mm
cm
inch
ft
확인
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성