카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 211.252A
Hugro
Conduit Protection Systems
Metal
Powered by
CAD모델 선택
{hugro/schutzschlauchsysteme/metall/schlauchverschraubungen_211_00_m_1.prj},{NB=HUGRO 211.252A},{ARTNR=211.252A},{AD=27},{G=M25x1.5},{ART=5010.340.025},{CD=23 x 27},{I=20.5},{B=39.0},{C=11.0},{D=41.0},{SW1=34},{SW2=36},{VPE=25},{GEW=7.60},{D8=23.16},{D9A=25.0},{D7=37.0},{D3=31.0},{O=2.000},{L=13.5},{R=13.5},{Z3=12.29},{Z4=12.50},{Z7=16.50},{Z8=18.50},{Z9=28.00},{I1=23.0},{PMETR=1.5},{ZTN=74122000},{GPS=0.078},{VERS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 21
HELP_VARIABLE
Company
Hugro
Description
Schlauchverschraubung (metrisch) - Schlauchverschraubung Messing mit Innentülle für Spiralschläuche, 211.00, metrischem Anschlussgewinde
Bill of material
HUGRO 211.252A
Article number
211.252A
211.252A
Trade size
27
27
mm
Thread
M25x1.5
M25x1.5
Conduit dimensions mm
23 x 27
23 x 27
mm
Smallest inner ø
20.5
20.5
mm
Largest outer ø mm
39.0
39.0
mm
Length of thread mm
11.0
11.0
mm
Total length mm
41.0
41.0
mm
Wrench size across flats body
34
34
mm
Wrench size across flats pressure nut
36
36
mm
Packet/Units
25
25
Weight kg 100 units approx.
7.60
7.60
kg/100 Units
Custom tariff number
74122000
Weight per piece
0.078
0.078
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성