카탈로그: Hoka
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Back flow damper PP, inside diameter = 160 - 10001571(LOD=M-300)
Hoka
Back flow damper
Powered by
CAD모델 선택
{hoka/rueckschlagkappe/ruckschlagklappe_senkrecht_rund_asmtab.prj},{NB=Ruckschlagklappe PP, Innendurchmesser = 160 - 10001571(LOD=M-300)},{CNSORDERNO=10001571},{CNSPRICE=98.40},{CNSMASSEXACT=0},{DA=160},{L=40},{L1=180},{S=4.0},{MCODE=3.rsk:0160.senk.1},{ART=HoKa PP Rückschlagklappe mit Muffe Ø 160 mm für senkrechten Einbau, Ausführung 1},{ARTE=HoKa PP back flow damper with socket Ø 160 mm for vertical montage, model 1},{ARTF=HoKa PP Clapet anti-retour avec manchon Ø 160 mm pour montage vertical, modéle 1},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 97
HELP_VARIABLE
Company
Hoka
Description
Back flow damper vertical round - HoKa Back flow damper for vertical montage, model 1 (round)
Bill of material
Back flow damper PP, inside diameter = 160 - 10001571(LOD=M-300)
Article number
10001571
10001571
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP back flow damper with socket Ø 160 mm for vertical montage, model 1
HoKa PP back flow damper with socket Ø 160 mm for vertical montage, model 1
Weight
0
0
kg
Material
PP
PP
Color
RAL 7032
RAL 7032
Diameter
160
160
mm
Length
40
40
mm
Length
180
180
mm
Wall thickness
4.0
4.0
mm
Info text
정보
Info text
Specification
HOKA PP back flow damper plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. As self-actuating butterfly valve for montage in vertical pipeline Socket inside diameter on the basis of DIN 8074, manufacturing process: made of semi-finished products, Negative overpressure upon request according to mechanical, chemical and thermal load. Maximum flow velocity 10 m/s
HOKA PP back flow damper plastic formed part round with interior stop for connecting pipes in an exhaust system by welding process. As self-actuating butterfly valve for montage in vertical pipeline Socket inside diameter on the basis of DIN 8074, manufacturing process: made of semi-finished products, Negative overpressure upon request according to mechanical, chemical and thermal load. Maximum flow velocity 10 m/s
Remark
The specified dimensions are installation dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성